CAD model selection
Selectable products: 1
Company
Bansbach easylift
Description
Gas springs
Bill of material
Bansbach+H0N0N43-020-99--0XX/50N
DKZ
Diameter piston rod/cylinder
10/28
mm
AK
Connecting parts piston rod
H0 Threads on piston rod side
D0 Threads on piston rod side
A1 Hinge eyes piston rod side
M2 Hinge eyes piston rod side
B1 Hinge eyes piston rod side
K2 Hinge eyes piston rod side
F3 Ball sockets
P3 Ball sockets
D3 Elbow joints
A3 Elbow joints
A4 Elbow joints
A5 Clevises
B9 Clevises
A7 Hinge heads
A8 Hinge heads
AZ
Connecting parts cylinder
N0 Threads on cylinder side
M0 Threads on cylinder side
B1 Hinge eyes cylinder side
K2 Hinge eyes cylinder side
F3 Ball sockets
P3 Ball sockets
D3 Elbow joints
A3 Elbow joints
A4 Elbow joints
A5 Clevises
B9 Clevises
A7 Hinge heads
A8 Hinge heads
B
Model
Niro (always with valve)
AD
Push-out speed/damping
normal, normal end damping
fast, no end damping
fast, normal end damping
fast, increased end damping
normal, no end damping
normal, increased end damping
slow, no end damping
slow, normal end damping
slow, increased end damping
other variations
HUB
Stroke
mm
EL1
Installation length 1
99
mm
IN
Index number
0XX
A
Extension force
N
ELX
Extension installation length
0
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
63
64
65
66
67
68
69
70
71
72
73
74
75
76
77
78
79
80
81
82
83
84
85
86
87
88
89
90
91
92
93
94
95
96
97
98
99
100
101
102
103
104
105
106
107
108
109
110
111
112
113
114
115
116
117
118
119
120
121
122
123
124
125
126
127
128
129
130
131
132
133
134
135
136
137
138
139
140
141
142
143
144
145
146
147
148
149
150
151
152
153
154
155
156
157
158
159
160
161
162
163
164
165
166
167
168
169
170
171
172
173
174
175
176
177
178
179
180
181
182
183
184
185
186
187
188
189
190
191
192
193
194
195
196
197
198
199
200
mm
EL2
Installation length 2
99
mm
HUBST
Extended state
0
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
mm
DZ
Cylinder ø
28
mm
DK
Piston rod ø
10
mm
CNSORDERNO
Order number
H0N0N43-020-99--0XX/50N
Preview - Generation
Preview
3D
Dimension
2D