??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 19
HELP_VARIABLE
Company
Bansbach easylift
Description
Gas springs
Bill of material
Bansbach+B0L0-4E-010-80--0XX/30N
DKZ
Diameter piston rod/cylinder
8/28
u
mm
AK
Connecting parts piston rod
AZ
Connecting parts cylinder
B
Model
AD
Push-out speed/damping
HUB
Stroke
mm
Enter value for HUB
Stroke
mm
cm
inch
ft
EL1
Installation length 1
80 mm
IN
Index number
0XX
A
Extension force
N
ELX
Extension installation length
mm
Enter value for ELX
Extension installation length
mm
cm
inch
ft
EL2
Installation length 2
80 mm
HUBST
Extended state
mm
Enter value for HUBST
Extended state
mm
cm
inch
ft
DZ
Cylinder ø
28
u
mm
DK
Piston rod ø
8
u
mm
CNSORDERNO
Order number
B0L0-4E-010-80--0XX/30N
Preview - Generation
Preview
3D
Dimension
2D